Spherical roller bearings 222..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12 (22214-E1A-XL-K-M)

Spherical roller bearings 222..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12 22214-E1A-XL-K-M

Click on this image to zoom in.

Click on this image to zoom in.

  • Spherical roller bearings 222..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
  • Spherical roller bearings 222..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
  • Volume Discount

Product Details:

Manufacturer part number: 22214-E1A-XL-K-M

Brand: FAG

Price: 154.67

Delivery time: 4 Days


Technical Data:

Inner Diameter d: 70 mm

Outer Diameter D: 125 mm

Width B (or T): 31 mm

Bearing clearance identifier: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22214-E1A-XL-K-M

Part Number
22214-E1A-XL-K-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bearing clearance identifier

154.67 €

1 Available 4 Days 7012531-

Loading...

  1. 1

This page is Spherical roller bearings 222..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12, part number 22214-E1A-XL-K-M.
You can find the detail information about specifications and dimensions on part number 22214-E1A-XL-K-M.

Variation of this product

Part Number
22212-E1A-XL-K-M-C3
22213-E1A-XL-K-M
22213-E1A-XL-K-M-C3
22214-E1A-XL-K-M-C3
22215-E1A-XL-K-M
22216-E1A-XL-K-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bearing clearance identifier

118.70 €

1 Available 5 Days 6011028C3

194.37 €

1 Available 5 Days 6512031-

175.10 €

1 17 Days 6512031C3

154.67 €

1 Available 4 Days 7012531C3

231.40 €

1 Available 5 Days 7513031-

232.80 €

1 Available 5 Days 8014033-

Tech Support