Manufacturer part number: 22218-E1-XL-K
Brand: FAG
Price: 195.78 €
Delivery time: 12 Days
Inner Diameter d: 90 mm
Outer Diameter D: 160 mm
Width B (or T): 40 mm
Rotational Speed: 5200 1/min
Basic Load Rating, Dynamic Rating: 345000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22218-E1-XL-K
Part Number
|
---|
22218-E1-XL-K |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
195.78 € | 1 | 12 Days | 90 | 160 | 40 | 5200 | 345000 | 375000 | - |
Loading...
This page is Spherical roller bearings 222..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12, part number 22218-E1-XL-K.
You can find the detail information about specifications and dimensions on part number 22218-E1-XL-K.
Configure
Basic Attributes
Bearing clearance identifier
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22206-E1-XL-K-C3 |
22207-E1-XL-K |
22207-E1-XL-K-C3 |
22218-E1-XL-K-C3 |
22219-E1-XL-K |
22219-E1-XL-K-C3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 63.97 € | 1 | Available | 5 Days | 30 | 62 | 20 | - | - | - | C3 | |
51.06 € | 1 | Available | 3 Days | 35 | 72 | 23 | 10700 | 89000 | 81000 | - | ||
- | 51.06 € | 1 | Available | 3 Days | 35 | 72 | 23 | - | - | - | C3 | |
- | 165.58 € | 1 | Available | 3 Days | 90 | 160 | 40 | - | - | - | C3 | |
225.18 € | 1 | 12 Days | 95 | 170 | 43 | 4850 | 380000 | 415000 | - | |||
- | 190.45 € | 1 | Available | 3 Days | 95 | 170 | 43 | - | - | - | C3 |