Spherical roller bearings 223..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12 (22308-E1-XL-K)

Spherical roller bearings 223..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12 22308-E1-XL-K
  • Volume Discount

Product Details:

Manufacturer part number: 22308-E1-XL-K

Brand: FAG

Price: 102.78

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 40 mm

Outer Diameter D: 90 mm

Width B (or T): 33 mm

Rotational Speed: - 1/min

Basic Load Rating, Dynamic Rating: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22308-E1-XL-K

Part Number
22308-E1-XL-K
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier

102.78 €

1 Available 5 Days 409033----

Loading...

  1. 1

This page is Spherical roller bearings 223..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12, part number 22308-E1-XL-K.
You can find the detail information about specifications and dimensions on part number 22308-E1-XL-K.

Variation of this product

Part Number
22308-E1-XL-K-C3
22309-E1-XL-K
22309-E1-XL-K-C3
22310-E1-XL-K
22310-E1-XL-K-C3
22311-E1-XL-K
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier
-

102.78 €

1 Available 5 Days 409033---C3

114.88 €

1 Available 5 Days 45100366800187000183000-
-

114.88 €

1 Available 5 Days 4510036---C3

98.11 €

1 Available 3 Days 50110406300229000223000-
-

98.11 €

1 Available 3 Days 5011040---C3

148.56 €

1 Available 5 Days 55120435800265000260000-

Tech Support