Manufacturer part number: 23038-E1-XL-TVPB
Brand: FAG
Price: 1,069.64 €
Delivery time: 5 Days
Inner Diameter d: 190 mm
Outer Diameter D: 290 mm
Width B (or T): 75 mm
Rotational Speed: 2490 1/min
Basic Load Rating, Dynamic Rating: 1080000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23038-E1-XL-TVPB
Part Number
|
---|
23038-E1-XL-TVPB |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,069.64 € | 1 | Available | 5 Days | 190 | 290 | 75 | 2490 | 1080000 | 1550000 | - |
Loading...
This page is Spherical roller bearings 230..-E1, main dimensions to DIN 635-2, part number 23038-E1-XL-TVPB.
You can find the detail information about specifications and dimensions on part number 23038-E1-XL-TVPB.
Configure
Basic Attributes
Bearing clearance identifier
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23024-E1-XL-TVPB |
23024-E1-XL-TVPB-C3 |
23024-E1-XL-TVPB-C4 |
23038-E1-XL-TVPB-C3 |
23038-E1-XL-TVPB-C4 |
23040-E1-XL-TVPB |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier |
---|---|---|---|---|---|---|---|---|---|---|---|---|
261.02 € | 1 | Available | 3 Days | 120 | 180 | 46 | 3950 | 430000 | 580000 | - | ||
- | 261.02 € | 1 | Available | 3 Days | 120 | 180 | 46 | - | - | - | C3 | |
- | 360.05 € | 1 | Available | 5 Days | 120 | 180 | 46 | - | - | - | - | |
- | 1,069.64 € | 1 | Available | 5 Days | 190 | 290 | 75 | - | - | - | C3 | |
- | 1,065.60 € | 1 | Available | 4 Days | 190 | 290 | 75 | - | - | - | - | |
922.46 € | 1 | Available | 3 Days | 200 | 310 | 82 | 2330 | 1270000 | 1800000 | - |