Spherical roller bearings 231..-BE-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12 (23152-BE-XL-K)

Spherical roller bearings 231..-BE-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12 23152-BE-XL-K
  • Volume Discount

Product Details:

Manufacturer part number: 23152-BE-XL-K

Brand: FAG

Price: 3,890.40

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 260 mm

Outer Diameter D: 440 mm

Width B (or T): 144 mm

Rotational Speed: 1500 1/min

Basic Load Rating, Dynamic Rating: 2600000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23152-BE-XL-K

Part Number
23152-BE-XL-K
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

3,890.40 €

1 Available 5 Days 260440144150026000003900000-----

Loading...

  1. 1

This page is Spherical roller bearings 231..-BE-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12, part number 23152-BE-XL-K.
You can find the detail information about specifications and dimensions on part number 23152-BE-XL-K.

Variation of this product

Part Number
23144-BE-XL-K
23144-BE-XL-K-C3
23144-BE-XL-K-C4
23152-BE-XL-K-C3
23156-BE-XL-K
23156-BE-XL-K-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

1,884.14 €

1 Available 3 Days 220370120186018600002700000-----
-

1,884.14 €

1 Available 3 Days 220370120---C3----
-

1,979.06 €

1 Available 3 Days 220370120--------
-

3,562.65 €

1 Available 4 Days 144260440---C3AvailableAvailable87.4kg

4,587.63 €

1 Available 5 Days 280460146142027500004200000-----
-

4,587.63 €

1 Available 5 Days 280460146---C3----

Tech Support