Spherical roller bearings 231..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12 (23128-E1A-XL-K-M)

Spherical roller bearings 231..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12 23128-E1A-XL-K-M
  • Volume Discount

Product Details:

Manufacturer part number: 23128-E1A-XL-K-M

Brand: FAG

Price: 680.46

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 140 mm

Outer Diameter D: 225 mm

Width B (or T): 68 mm

Rotational Speed: 3000 1/min

Basic Load Rating, Dynamic Rating: 760000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23128-E1A-XL-K-M

Part Number
23128-E1A-XL-K-M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier

680.46 €

1 Available 5 Days 1402256830007600001010000-

Loading...

  1. 1

This page is Spherical roller bearings 231..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12, part number 23128-E1A-XL-K-M.
You can find the detail information about specifications and dimensions on part number 23128-E1A-XL-K-M.

Variation of this product

Part Number
23122-E1A-XL-K-M-C3
23124-E1A-XL-K-M
23124-E1A-XL-K-M-C3
23128-E1A-XL-K-M-C3
23128-E1A-XL-K-M-C4
23130-E1A-XL-K-M
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier
-

296.54 €

1 Available 3 Days 11018056---C3

390.65 €

1 Available 3 Days 12020062----
-

390.65 €

1 Available 3 Days 12020062---C3
-

613.07 €

1 17 Days 14022568---C3
-

715.43 €

1 Available 5 Days 14022568----

872.72 €

1 Available 5 Days 15025080265010000001330000-

Tech Support