Spherical roller bearings 232..-BE-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12 (23248-BE-XL-K)

Spherical roller bearings 232..-BE-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12 23248-BE-XL-K
  • Volume Discount

Product Details:

Manufacturer part number: 23248-BE-XL-K

Brand: FAG

Price: 3,788.77

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 240 mm

Outer Diameter D: 440 mm

Width B (or T): 160 mm

Rotational Speed: 1500 1/min

Basic Load Rating, Dynamic Rating: 2850000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23248-BE-XL-K

Part Number
23248-BE-XL-K
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier

3,788.77 €

1 Available 3 Days 240440160150028500004000000-

Loading...

  1. 1

This page is Spherical roller bearings 232..-BE-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12, part number 23248-BE-XL-K.
You can find the detail information about specifications and dimensions on part number 23248-BE-XL-K.

Variation of this product

Part Number
23238-BE-XL-K-C3
23240-BE-XL-K
23240-BE-XL-K-C3
23240-BE-XL-K-C4
23244-BE-XL-K
23248-BE-XL-K-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier
-

1,898.11 €

1 Available 3 Days 190340120---C3

2,263.77 €

1 Available 3 Days 200360128187019400002700000-
-

2,263.77 €

1 Available 3 Days 200360128---C3
-

3,119.92 €

1 Available 5 Days 200360128----

4,003.97 €

1 Available 5 Days 220400144170023800003300000-
-

3,788.77 €

1 Available 3 Days 240440160---C3

Tech Support