Manufacturer part number: 23218-E1A-XL-M
Brand: FAG
Price: 313.88 €
Delivery time: 17 Days
Inner Diameter d: 90 mm
Outer Diameter D: 160 mm
Width B (or T): 52.4 mm
Rotational Speed: - 1/min
Basic Load Rating, Dynamic Rating: - N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23218-E1A-XL-M
Part Number
|
---|
23218-E1A-XL-M |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
313.88 € | 1 | 17 Days | 90 | 160 | 52.4 | - | - | - | - |
Loading...
This page is Spherical roller bearings 232..-E1A, main dimensions to DIN 635-2, part number 23218-E1A-XL-M.
You can find the detail information about specifications and dimensions on part number 23218-E1A-XL-M.
Configure
Basic Attributes
Bearing clearance identifier
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23218-E1A-XL-M-C3 |
23220-E1A-XL-M |
23220-E1A-XL-M-C3 |
23222-E1A-XL-M |
23222-E1A-XL-M-C3 |
23224-E1A-XL-M |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 348.40 € | 1 | Available | 5 Days | 90 | 160 | 52.4 | - | - | - | C3 | |
329.40 € | 1 | Available | 3 Days | 100 | 180 | 60.3 | - | - | - | - | ||
- | 329.40 € | 1 | Available | 3 Days | 100 | 180 | 60.3 | - | - | - | C3 | |
482.88 € | 1 | 17 Days | 110 | 200 | 69.8 | 3250 | 710000 | 870000 | - | |||
- | 408.40 € | 1 | Available | 3 Days | 110 | 200 | 69.8 | - | - | - | C3 | |
511.40 € | 1 | Available | 3 Days | 120 | 215 | 76 | 3000 | 820000 | 1020000 | - |