Manufacturer part number: 23228-E1-XL-K-TVPB
Brand: FAG
Price: 937.99 €
Delivery time: 5 Days
Inner Diameter d: 140 mm
Outer Diameter D: 250 mm
Width B (or T): 88 mm
Rotational Speed: 2600 1/min
Basic Load Rating, Dynamic Rating: 1090000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23228-E1-XL-K-TVPB
Part Number
|
---|
23228-E1-XL-K-TVPB |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
937.99 € | 1 | Available | 5 Days | 140 | 250 | 88 | 2600 | 1090000 | 1400000 | - |
Loading...
This page is Spherical roller bearings 232..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12, part number 23228-E1-XL-K-TVPB.
You can find the detail information about specifications and dimensions on part number 23228-E1-XL-K-TVPB.
Configure
Basic Attributes
Bearing clearance identifier
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23220-E1-XL-K-TVPB-C3 |
23220-E1-XL-K-TVPB-C4 |
23222-E1-XL-K-TVPB |
23228-E1-XL-K-TVPB-C3 |
23230-E1-XL-K-TVPB |
23230-E1-XL-K-TVPB-C3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 306.31 € | 1 | Available | 3 Days | 100 | 180 | 60.3 | - | - | - | C3 | |
- | 422.37 € | 1 | Available | 5 Days | 100 | 180 | 60.3 | - | - | - | - | |
498.12 € | 1 | Available | 5 Days | 110 | 200 | 69.8 | 3250 | 710000 | 870000 | - | ||
- | 937.99 € | 1 | Available | 5 Days | 140 | 250 | 88 | - | - | - | C3 | |
1,202.49 € | 1 | Available | 5 Days | 150 | 270 | 96 | 2400 | 1280000 | 1660000 | - | ||
- | 1,000.04 € | 1 | 17 Days | 150 | 270 | 96 | - | - | - | C3 |