Manufacturer part number: 24060-BE-XL
Brand: FAG
Price: 3,861.32 €
Delivery time: 11 Days
Inner Diameter d: 300 mm
Outer Diameter D: 460 mm
Width B (or T): 160 mm
Rotational Speed: 1250 1/min
Basic Load Rating, Dynamic Rating: 2850000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24060-BE-XL
Part Number
|
---|
24060-BE-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3,861.32 € | 1 | Available | 11 Days | 300 | 460 | 160 | 1250 | 2850000 | 4900000 | - |
Loading...
This page is Spherical roller bearings 240..-BE, main dimensions to DIN 635-2, part number 24060-BE-XL.
You can find the detail information about specifications and dimensions on part number 24060-BE-XL.
Configure
Basic Attributes
Bearing clearance identifier
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24024-BE-XL-K30 |
24024-BE-XL-K30-C3 |
24024-BE-XL-K30-C4 |
24060-BE-XL-C3 |
24060-BE-XL-C4 |
24060-BE-XL-K30 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier |
---|---|---|---|---|---|---|---|---|---|---|---|---|
549.38 € | 1 | Available | 5 Days | 120 | 180 | 60 | 3450 | 450000 | 690000 | - | ||
- | 418.62 € | 1 | Available | 3 Days | 120 | 180 | 60 | - | - | - | C3 | |
- | 576.18 € | 1 | Available | 5 Days | 120 | 180 | 60 | - | - | - | - | |
- | 5,067.52 € | 1 | Available | 5 Days | 300 | 460 | 160 | - | - | - | C3 | |
- | 4,795.20 € | 1 | Available | 4 Days | 300 | 460 | 160 | - | - | - | - | |
5,067.52 € | 1 | Available | 5 Days | 300 | 460 | 160 | 1250 | 2850000 | 4900000 | - |