Manufacturer part number: 24122-BE-XL
Brand: FAG
Price: 514.38 €
Delivery time: 17 Days
Inner Diameter d: 110 mm
Outer Diameter D: 180 mm
Width B (or T): 69 mm
Rotational Speed: 3350 1/min
Basic Load Rating, Dynamic Rating: 530000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24122-BE-XL
Part Number
|
---|
24122-BE-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
514.38 € | 1 | 17 Days | 110 | 180 | 69 | 3350 | 530000 | 750000 | - | - | - | - | - |
Loading...
This page is Spherical roller bearings 241..-BE, main dimensions to DIN 635-2, part number 24122-BE-XL.
You can find the detail information about specifications and dimensions on part number 24122-BE-XL.
Configure
Basic Attributes
Bearing clearance identifier
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24122-BE-XL-C3 |
24122-BE-XL-C4 |
24122-BE-XL-K30 |
24122-BE-XL-K30-C3 |
24124-BE-XL |
24124-BE-XL-C3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 570.94 € | 1 | Available | 5 Days | 110 | 180 | 69 | - | - | - | C3 | - | - | - | - | |
- | 457.25 € | 1 | Available | 3 Days | 110 | 180 | 69 | - | - | - | - | - | - | - | - | |
570.94 € | 1 | Available | 5 Days | 110 | 180 | 69 | 3350 | 530000 | 750000 | - | - | - | - | - | ||
- | 570.94 € | 1 | Available | 5 Days | 110 | 180 | 69 | - | - | - | C3 | - | - | - | - | |
508.74 € | 1 | Available | 3 Days | 120 | 200 | 80 | 2950 | 680000 | 950000 | - | - | - | - | - | ||
- | 508.74 € | 1 | Available | 3 Days | 120 | 200 | 80 | - | - | - | C3 | - | - | - | - |