Tapered roller bearings 303, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs (30302-A)

Tapered roller bearings 303, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs 30302-A
  • Volume Discount

Product Details:

Manufacturer part number: 30302-A

Brand: FAG

Price: 15.88

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 15 mm

Outer Diameter D: 42 mm

Width B (or T): 14.25 mm

Rotational Speed: 19800 1/min

Basic Load Rating, Dynamic Rating: 23000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30302-A

Part Number
30302-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

15.88 €

1 Available 5 Days 154214.25198002300020500----

Loading...

  1. 1

This page is Tapered roller bearings 303, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs, part number 30302-A.
You can find the detail information about specifications and dimensions on part number 30302-A.

Variation of this product

Part Number
30303-A
30304-A
30305-A
30306-A
30306-DY
30306-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

11.51 €

1 Available 3 Days 174715.25176002750024800----

11.83 €

1 Available 3 Days 205216.25156003400032500----

13.29 €

1 Available 3 Days 256218.25128004700045500----

22.95 €

1 Available 5 Days 307220.75110006000061000----
-

19.60 €

1 12 Days 307220.75-------

21.00 €

1 Available 4 Days 307220.75121007100061000----

Tech Support