Manufacturer part number: F-MBT-H2-N2
Brand: NIHON PISCO
Price: 45.70 €
Delivery time: 12 Days
Compatible Tube Outer Diameter (mm) D (D1): 6.35
Compatible Tube Outer Diameter (inch) D (D1): 1/4
Compatible Tube Inner Diameter: 3.95 mm
Connection Screw Type M (M1): NPT (Male)
Connection Screw Nominal M (M1): 1/4B
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F-MBT-H2-N2
Part Number
|
---|
F-MBT-H2-N2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible Tube Outer Diameter (mm) D (D1) | Compatible Tube Outer Diameter (inch) D (D1) | Compatible Tube Inner Diameter (mm) | Connection Screw Type M (M1) | Connection Screw Nominal M (M1) | |
---|---|---|---|---|---|---|---|---|---|
45.70 € | 1 | 12 Days | 6.35 | 1/4 | 3.95 | NPT (Male) | 1/4B |
Loading...
Type | Fitting Main Body | Main Body Material | PFA | Connection Type | Thread-to-Tube |
---|---|---|---|---|---|
Thread-to-Pipe Multipoint Connection Type | Male Threaded, Branch Tees | Max. Working Pressure(MPa) | 0.7 | Maximum Operating Temperature(℃) | 200 |
This page is Fluororesin Fitting F-MBT Branched Tee, part number F-MBT-H2-N2.
You can find the detail information about specifications and dimensions on part number F-MBT-H2-N2.
Configure
Basic Attributes
Type
Compatible Tube Outer Diameter (mm) D (D1)
Compatible Tube Outer Diameter (inch) D (D1)
Compatible Tube Inner Diameter(mm)
Connection Screw Type M (M1)
Connection Screw Nominal M (M1)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
F-MBT-H2-N1 |
F-MBT-H2-N3 |
F-MBT-H3-N2 |
F-MBT-H3-N3 |
F-MBT-H3-N4 |
F-MBT-H4-N2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible Tube Outer Diameter (mm) D (D1) | Compatible Tube Outer Diameter (inch) D (D1) | Compatible Tube Inner Diameter (mm) | Connection Screw Type M (M1) | Connection Screw Nominal M (M1) |
---|---|---|---|---|---|---|---|---|---|
44.69 € | 1 | 12 Days | 6.35 | 1/4 | 3.95 | NPT (Male) | 1/8B | ||
46.27 € | 1 | 12 Days | 6.35 | 1/4 | 3.95 | NPT (Male) | 3/8B | ||
59.60 € | 1 | 12 Days | 9.53 | 3/8 | 6.35 | NPT (Male) | 1/4B | ||
60.74 € | 1 | 12 Days | 9.53 | 3/8 | 6.35 | NPT (Male) | 3/8B | ||
72.60 € | 1 | 12 Days | 9.53 | 3/8 | 6.35 | NPT (Male) | 1/2B | ||
74.87 € | 1 | 12 Days | 12.7 | 1/2 | 9.53 | NPT (Male) | 1/4B |