Guide shaft with internal thread on both sides (5010846)

Guide shaft with internal thread on both sides 5010846

Product Details:

Manufacturer part number: 5010846

Brand: MAHR

Price: 77.28

Delivery time: 12 Days


Technical Data:

dw: 14 mm

L: 220 mm

f (shaft): 3 mm


(i)Remark

  • Please order an assembled guide bush and ball cage  here

  • Please order an assembled guide bush, ball cage and guide shaft here

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5010846

Guide Shaft with Internal Thread on Both Sides N 425

Product Information

Types


N 425 Guide shaft with internal thread on both sides

Suitability

Hardened guide shaft with precision ground surface.
• Suitable for high-precision rotary stroke bearings.
• When used with MarMotion guide bushes and ball cages, preloading is ensured.

Features

• Guide diameter dw is precision ground and lapped to ISO h3, Rz <1 μm.
• Roundness within 1/3 ISO-IT3.
• Straightness within 5 μm/100 mm.
• Ends are either rounded or have lead-in taper.
• See page 37-41 for instructions on installation and servicing.

Material

• Diameter dw = 2.5 - 6
material X155 CrVMo 12 1 (1.2379).
Diameter dw = 8 - 40
material 100 Cr 6 (1.3505) or
16 MnCr 5 (1.7131) or comparable special roller bearing steel.
• Carefully heat-treated, hardness rating HRC 60–64/HV 720–815
• Minimum depth of case hardness
0.8–1.5 mm depending on diameter (up to diameter dw = 10 through hardened).

Special designs

• Other dimensions or designs based on workpiece drawings are available. These can also be produced using stainless steel (1.4112).

Order Information

Guide Shaft N 4 . . /dw/l     Order No. 5010 . . .

Drawing

Specifications

   N 425
   dw = 12 - 20: M6x15
dwlfOrder No.
128035010832
 100 5010833
 125 5010834
 140 5010835
 160 5010836
 180 5010837
 200 5010838
 250 5010839
 300 5010840
1410035010841
 125 5010842
 140 5010843
 160 5010844
 180 5010845
 220 5010846
1512535010847
 160 5010848
 180 5010849
 200 5010850
1610035010851
 125 5010852
 140 5010853
 160 5010854
 180 5010855
 200 5010856
 220 5010857
 250 5010858
 300 5010859
 350 5010860
1810035010861
 140 5010862
 160 5010863
 180 5010864
 200 5010865
 250 5010866
 300 5010867
2011035010868
 125 5010869
 140 5010870
 160 5010871
 180 5010872
 200 5010873
 250 5010874
 300 5010875
 350 5010876
 400 5010877
2514045010878
 150 5010879
 160 5010880
 180 5010881
 200 5010882
 220 5010883
 250 5010884
 300 5010885
 350 5010886
 400 5010887
 500 5010888
3216045010889
 180 5010890
 200 5010891
 300 5010892
 350 5010893
 400 5010894
 500 5010895
 600 5010896
4018055010897
 200 5010898
 220 5010899
 240 5010900
 260 5010901
 300 5010902
 350 5010903
 450 5010904
Part Number
5010846
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
dw
(mm)
L
(mm)
f (shaft)
(mm)

77.28 €

1 12 Days 142203

Loading...

  1. 1

Basic information

Sales Operation Shaft

Tech Support