Adapter Sleeves - Series H (H2328)

Adapter Sleeves - Series H H2328

Product Details:

Manufacturer part number: H2328

Brand: BGL

Price: 151.05

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M 140x2

Shaft Diameter d1: 125 mm

Bearing Inner Diameter d: 140 mm

Length l: 131 mm

Lock Nut Oouter Diameter Dm: 330 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H2328

Part Number
H2328
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Lock Nut Oouter Diameter Dm
(mm)
Mass
(kg)
Lock Nut + Locking Device Assembly Tool - Hook Spanner Assembly Tool - Hydraulic Nut

151.05 €

1 4 Days M 140x21251401313305.062BGL KM 28 + BGL MB 28HN 28HMV 28E

Loading...

  1. 1

Basic information

Material Nodular (Ductile Iron) Surface Treatment None

This page is Adapter Sleeves - Series H, part number H2328.
You can find the detail information about specifications and dimensions on part number H2328.

Variation of this product

Part Number
H207
H208
H209
H2328L
H2330
H2330L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Lock Nut Oouter Diameter Dm
(mm)
Mass
(kg)
Lock Nut + Locking Device Assembly Tool - Hook Spanner Assembly Tool - Hydraulic Nut

9.28 €

1 4 Days M 35x1,53035291050.117BGL KM 7 + BGL MB 7HN 7N/A

9.28 €

1 4 Days M 40x1,53540311300.151BGL KM 8 + BGL MB 8HN 8N/A

10.47 €

1 4 Days M 45x1,5404533380.198BGL KM 9 + BGL MB 9HN 9N/A

151.05 €

1 21 Days M 140x21251401313604.374BGL KML 28 + BGL MBL 28HN 26HMV 28E

158.48 €

1 4 Days M 150x21351501395406.06BGL KM 30 + BGL MB 30HN 30HMV 30E

158.48 €

1 21 Days M 150x21331501395605.425BGL KML 30 + BGL MBL 30HN 28HMV 30E

Tech Support