Withdrawal Sleeves - Series AHX (AHX310)

Withdrawal Sleeves - Series AHX AHX310

Product Details:

Manufacturer part number: AHX310

Brand: BGL

Price: 20.97

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M55x2

Shaft Diameter d1: 45 mm

Bearing Inner Diameter d: 50 mm

Length l: 35 mm

Mass: 0.12 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AHX310

Part Number
AHX310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Mass
(kg)
Mounting Accessories - Not Included (Lock Nuts) Mounting Accessories - Not Included (Locking Device) Dismounting Accessories - Not Included (Lock Nuts)

20.97 €

1 4 Days M55x24550350.12KM 9MB 9KM 11

Loading...

  1. 1

Basic information

Material Nodular (Ductile Iron) Surface Treatment None

This page is Withdrawal Sleeves - Series AHX, part number AHX310.
You can find the detail information about specifications and dimensions on part number AHX310.

Variation of this product

Part Number
AHX2314
AHX2314G
AHX2315
AHX311
AHX312
AHX3120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Mass
(kg)
Mounting Accessories - Not Included (Lock Nuts) Mounting Accessories - Not Included (Locking Device) Dismounting Accessories - Not Included (Lock Nuts)

40.78 €

1 21 Days M80x26570640.41KM 13MB 13KM 16

40.78 €

1 21 Days M75x26570640.42KM 13MB 13KM 15

48.05 €

1 21 Days M85x27075680.471KM 14MB 14KM 17

23.93 €

1 4 Days M60x25055370.145KM 10MB 10KM 12

31.20 €

1 4 Days M65x25560400.165KM 11MB 11KM 13

83.93 €

1 21 Days M110x295100640.58KM 19MB 19KM 22

Tech Support