Jaws for Five-Sided Machining Sets

Jaws for Five-Sided Machining Sets
Pull-down elements suitable for clamping and pulling unmachined clamping surfaces down onto the guideway or onto the 90-mm support plates supplied. This way workpieces can be clamped almost exactly parallel to the guideway for machining. The direct contact to the support plates largely reduces vibrations in the workpiece.
Supplied in handycase consisting of:
4 x wedge adapters for five-sided machining jaw (Art. No. 1704.410)
4 x wedge elements, four-point (Art. No. 1703.340)
4 x wedge elements, Microgripper (Art. No. 1703.350)
2 x insertable plates (h1=90 mm) (Art. No. 1704.520)
20 x cheese-head screws M 6 x 8 (Art. No. 1704.600)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1704.300

Part Number
1704.300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,436.66 €

1 3 Days

Loading...

  1. 1

Basic information

b1(mm) 125 b2(mm) 98 b3(mm) 108
b4(mm) 24.15 h1(mm) 90 h2(mm) 56
h3(mm) 53 h4(mm) 21.45 l1(mm) 7.6
l2(mm) 11.8 Jaw width(mm) 125 Conflict Minerals free yes
REACH compliant yes Weight(g) 1790

This page is Jaws for Five-Sided Machining Sets, part number 1704.300.
You can find the detail information about specifications and dimensions on part number 1704.300.

Tech Support