Connecting Elements, modular, hydraulically operated

Connecting Elements, modular, hydraulically operated
[Specifications]
・Body: Steel, case-hardened, ground
・Release pressure to(bar): 120
・Release pressure of(bar): 80
・Holding force(N): 10000

Connecting Elements, modular, hydraulically operated.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1990.101

Part Number
1990.101
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,354.94 €

1 4 Days

Loading...

  1. 1

Basic information

Body Steel, case-hardened, ground Release pressure to(bar) 120 Release pressure of(bar) 80
Holding force(N) 10000 Centering accuracy(mm) < 0.01 Control module Steel, blackened
Conflict Minerals free yes REACH compliant yes Weight(g) 3500

This page is Connecting Elements, modular, hydraulically operated, part number 1990.101.
You can find the detail information about specifications and dimensions on part number 1990.101.

Tech Support