Electric Actuator, High Stiffness Slider Type, Ball Screw Drive LEJS Series, LECY□ (Part Numbers)

Electric Actuator, High Stiffness Slider Type, Ball Screw Drive LEJS Series, LECY□
[Features]
·Thin low center of gravity
·High precision / high rigidity
·Reduction of installation man-hours
·Weight reduced by about 37%
·No interference with the workpiece motor
·Ball screw drive

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEJS63V7H-900-S5
LEJSH40V6A-200B
LEJSH40V6B-200B
LEJSH40V6B-500
LEJSH63V7H-600-RC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)

4,491.09 €

1 68 Days 90020.1 to 50.0305.1 to 10.0630129Not Provided201 to 300294172±20111063Basic TypeAC Servo Motor (200W)NoneStandard5No driverWithout cable

3,192.64 €

1 26 Days 20020.1 to 50.0302.1 to 5.0516105Provided201 to 300294160±101,20040High Precision TypeAC Servo Motor (100W)With lockWithout cableWithout cableNo driverWithout cable

3,192.64 €

1 26 Days 20050.1 to 100.0555.1 to 10.0108105Provided501 to 1000539160±1060040High Precision TypeAC Servo Motor (100W)With lockWithout cableWithout cableNo driverWithout cable

3,239.93 €

1 26 Days 50050.1 to 100.0555.1 to 10.0108105Not Provided501 to 1000539160±1060040High Precision TypeAC Servo Motor (100W)NoneWithout cableWithout cableNo driverWithout cable

4,649.70 €

1 26 Days 60020.1 to 50.0305.1 to 10.0630129Not Provided301 to 500294172±10180063High Precision TypeAC Servo Motor (200W)NoneRobot (Bending resistance)20No driverWithout cable

Loading...

Basic information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Rolled Ball Screw
Guide Provided Position Detection Absolute Noise Filters Not Provided
Usage Environment Standard

Tech Support