Manufacturer part number: 12-CY3B15-200
Brand: SMC
Price: 330.10 €
Delivery time: 26 Days
Stroke: 200 mm
Max. Load Mass: 1 kg
Table Size Length L: 57 mm
Cylinder Inner Diameter: 15 Ø
Table Size Width W: 35 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
12-CY3B15-200
Item | Tube Inner Diameter (mm) | ||||||||
---|---|---|---|---|---|---|---|---|---|
6 | 10 | 15 | 20 | 25 | 32 | 40 | 50 | 63 | |
Proof Pressure | 1.05 MPa | ||||||||
Maximum operating pressure | 0.7 MPa | ||||||||
Minimum operating pressure | 0.16 MPa | 0.15 MPa | 0.14 MPa | 0.12 MPa | |||||
Ambient and fluid temperature | -10°C to 60°C (no freezing) | ||||||||
Piston Speed | 50 to 400 mm/s | ||||||||
Stroke length tolerance | 0 to 250st: (0- + 1.0), 251-1000st: (0 to + 1.4), 1001st or more: (0 to +1.8) | ||||||||
Mounting bracket | Mounting nuts (2) as standard equipment | ||||||||
Grease | Fluorine grease | ||||||||
Cleanliness Class (ISO Class) | Class 5 |
*2) * The mark shows the dimensions different from the 12-CY1B series.
Note 3: Mounting nuts can be screwed on only for the effective thread length of the head cover (T dimension). When mounting a cylinder, consider the thickness of flange, etc.
Part Number
|
---|
12-CY3B15-200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Port Screw Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
330.10 € | 1 | 26 Days | 200 | 1 | 57 | 15 | 35 | 35 | 0.16 to 0.7 | M5×0.8 |
Loading...
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Max. Load Mass (Range Selectable)(kg) | 1~4.9 |
---|---|---|---|---|---|
Rodless Cylinder Joint Type | Magnetic | Usage Environment | General Purpose | Table Surface Treatment | Hard Anodized Aluminum |
Guide | Basic Type |
This page is Magnet Type Rodless Cylinder, Basic Type Clean Series 12-CY3B Series, part number 12-CY3B15-200.
You can find the detail information about specifications and dimensions on part number 12-CY3B15-200.
Configure
Basic Attributes
Type
Stroke(mm)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Operating Pressure(MPa)
Port Screw Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
12-CY3B15-300 |
12-CY3B15-380 |
12-CY3B15-500 |
12-CY3B20TF-100 |
12-CY3B25-200 |
12-CY3B32TF-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Port Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
262.29 € | 1 | 26 Days | 300 | 1 | 57 | 15 | 35 | 35 | 0.16 to 0.7 | M5×0.8 | ||
317.65 € | 1 | 26 Days | 380 | 1 | 57 | 15 | 35 | 35 | 0.16 to 0.7 | M5×0.8 | ||
294.47 € | 1 | 26 Days | 500 | 1 | 57 | 15 | 35 | 35 | 0.16 to 0.7 | M5×0.8 | ||
434.52 € | 1 | 26 Days | 100 | 1.1 | 66 | 20 | 36 | 36 | 0.16 to 0.7 | G | ||
438.35 € | 1 | 26 Days | 200 | 1.2 | 70 | 25 | 46 | 46 | 0.15 to 0.7 | Rc | ||
615.47 € | 1 | 26 Days | 150 | 1.5 | 80 | 32 | 60 | 60 | 0.14 to 0.7 | G |