Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
B-AL-TPBK-050-K-VE4 |
B-AL-TPBK-075-K-VE4 |
B-AL-TPGK-050-G-VE4 |
B-AL-TPGK-075-G-VE4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Number of wheels [piece] | Rim material | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.02 € | 1 | 5 Days | 55 | 55 | 50 | 18 | 40 | 70 | 25 | Ball-bearing | - | Plastic | 0.72 | ||
13.80 € | 1 | 5 Days | 60 | 60 | 75 | 25 | 50 | 100 | 25 | Ball-bearing | - | Plastic | 1.2 | ||
5.83 € | 1 | 5 Days | 55 | 55 | 50 | 18 | 120 | 71 | - | Bearing | 1 | Polypropylene | 0.65 | ||
8.42 € | 1 | 5 Days | 60 | 60 | 75 | 25 | 150 | 101 | - | Bearing | 1 | Polypropylene | 0.87 |
Loading...
Rolls and case type | Fixed bracket | Mounting type | Mounting plate | Housing Series Type | AL (1330/1335/1340/1345/1350/1355 ) |
---|---|---|---|---|---|
Bolt Hole Length(mm) | 46 | Housing material RR | Steel galvanized | Bolt hole width(mm) | 46 |
Hole picture apparatus rolls(mm) | 38x38 to 46x46 | Material Description Housing | Lightweight, pressed sheet steel housing, galvanized | Surface coating | galvanized |
Screw hole(mm) | 6.2 | Tread material | Thermoplastic | electrically conductive | none |
Housing design | drawn | Tread color | Grey |
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Wheel bearing
Number of wheels [piece]
Rim material
Filter by standard shipping days
Optional Attributes