Manufacturer part number: GR01850075
Brand: CONCAR
Price: 48.54 €
Delivery time: 3 Days
Effective length: 469.9 mm
Effective length: 18.5 inch
Width: 19.05 mm
Width: 3/4 inch
Number of teeth: 37
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GR01850075
Part Number
|
---|
GR01850075 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Effective length (mm) | Effective length (inch) | Width (mm) | Width (inch) | Number of teeth | Weight (kg) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|
48.54 € | 1 | 3 Days | 469.9 | 18.5 | 19.05 | 3/4 | 37 | 0.04 | 185 DH 075 |
Loading...
Height(mm) | 5.94 | Material | Neoprene | Division(mm) | 12.7 |
---|---|---|---|---|---|
Tension cord | Glass | Winding nose | no | Standard | DIN 5296 |
Additional description | Toothed belt imperial |
This page is Double toothed timing belt / DH / CR (neoprene) / glass fibre / CONCAR / ISO 5296 , part number GR01850075.
You can find the detail information about specifications and dimensions on part number GR01850075.
Configure
Basic Attributes
Effective length(mm)
Effective length(inch)
Width(mm)
Width(inch)
Number of teeth
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GR01850100 |
GR01850150 |
GR01850200 |
GR01850300 |
GR02400075 |
GR02400100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Effective length (mm) | Effective length (inch) | Width (mm) | Width (inch) | Number of teeth | Weight (kg) | Description |
---|---|---|---|---|---|---|---|---|---|---|---|
61.01 € | 1 | 3 Days | 469.9 | 18.5 | 25.4 | 1 | 37 | 0.055 | 185 DH 100 | ||
89.58 € | 1 | 3 Days | 469.9 | 18.5 | 38.1 | 1 1/2 | 37 | 0.08 | 185 DH 150 | ||
117.19 € | 1 | 3 Days | 469.9 | 18.5 | 50.8 | 2 | 37 | 0.108 | 185 DH 200 | ||
171.76 € | 1 | 3 Days | 469.9 | 18.5 | 76.2 | 3 | 37 | 0.161 | 185 DH 300 | ||
48.54 € | 1 | 3 Days | 609.6 | 24 | 19.05 | 3/4 | 48 | 0.052 | 240 DH 075 | ||
61.01 € | 1 | 3 Days | 609.6 | 24 | 25.4 | 1 | 48 | 0.071 | 240 DH 100 |