Double toothed timing belt / DS4.5M / CR (Neoprene) / glass fibre / CONCAR

Double toothed timing belt / DS4.5M / CR (Neoprene) / glass fibre / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass fiber
・Winding nose: no
・Division(mm): 4.5
・Height(mm): 4.18

Timing Belts - dimension DS 4,5M. STS SuperTorque timing belts are used for applications with very high standards with regard to power transfer, running properties and drive precision. The glass fibre tension members, which are coiled in a screw shape, guarantee good tensile strength and flexural properties. A tough, very hard-wearing nylon fabric covers the cogging and protects the cogs against wear. The belts are cut from the roll, making any belt width required possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G41D040711009
G41D040711015
G41D040711025
G41D040801009
G41D040801015
G41D040801025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

39.39 €

1 3 Days 71191580.01990 - DS4,5M - 711

59.09 €

1 3 Days 711151580.031150 - DS4,5M - 711

87.80 €

1 3 Days 711251580.052250 - DS4,5M - 711

42.39 €

1 3 Days 80191780.02190 - DS4,5M - 801

64.56 €

1 3 Days 801151780.035150 - DS4,5M - 801

95.48 €

1 3 Days 801251780.058250 - DS4,5M - 801

Loading...

  1. 1

Basic information

Height(mm) 4.18 Material Neoprene Division(mm) 4.5
Tension cord Glass fiber Winding nose no

Tech Support