PU V-Belt - VL

PU V-Belt - VL
[Specifications]
・Type: not serrated
・Material: Polyurethane
・Shore hardness(°): 80 Shore A
・Colour: Brown

With its large selection of PU V-belts, ConCar offers solution options for all sectors for your conveyance and transport applications. PU V-belts are available in many different profiles, hardness degrees (colours), with and without tension members, and are largely FDA / USDA approved. The range is rounded off by corresponding welding tools, with which you can easily weld these belts. The tools are also available individually.
・PU V-Belt - VL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G3110080-[1-30/1]
G3110100-[1-30/1]
G3110130-[1-30/1]
G3110170-[1-30/1]
G3110200-[1-30/1]
G3110220-[1-30/1]
G3110250-[1-30/1]
G3110320-[1-30/1]
G3110400-[1-30/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Roll length
(m)
Weight / m
(kg)
Description
1 3 Days 85.21 ~ 300.04VL 8
1 3 Days 106.51 ~ 300.06VL 10 / Z
1 3 Days 1381 ~ 300.1VL 13 / A
1 3 Days 1711.51 ~ 300.18VL 17 / B
1 3 Days 2012.51 ~ 300.23VL 20
1 3 Days 2214.51 ~ 300.29VL 22 / C
1 17 Days 2516.51 ~ 300.38VL 25
1 3 Days 3221.51 ~ 300.62VL 32 / D
1 17 Days 40271 ~ 300.78VL 40 / E

Loading...

  1. 1

Basic information

Material Polyurethane Type not serrated Tension cord No
Antistatic No Colour Brown FDA approval Yes
Shore hardness(°) 80 Shore A

Tech Support