Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G3080130-[1-30/1] |
G3080170-[1-30/1] |
G3080220-[1-30/1] |
G3080250-[1-30/1] |
G3080320-[1-30/1] |
Part Number | Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Roll length (m) | Weight / m (kg) | Description | |
---|---|---|---|---|---|---|---|---|
1 | 3 Days | 13 | 8 | 1 ~ 30 | 0.11 | VLW 13 / A | ||
1 | 3 Days | 17 | 11.5 | 1 ~ 30 | 0.2 | VLW 17 / B | ||
1 | 3 Days | 22 | 14.5 | 1 ~ 30 | 0.3 | VLW 22 / C | ||
1 | 17 Days | 25 | 16.5 | 1 ~ 30 | 0.34 | VLW 25 | ||
1 | 3 Days | 32 | 21.5 | 1 ~ 30 | 0.62 | VLW 32 / D |
Loading...
Material | Polyurethane | Type | not serrated | Tension cord | Polyester |
---|---|---|---|---|---|
Antistatic | No | Colour | Blue | FDA approval | Yes |
Shore hardness(°) | 80 Shore A |