PU V-Belt - VMW

PU V-Belt - VMW
[Specifications]
・Type: serrated
・Material: Polyurethane
・Shore hardness(°): 95 Shore A
・Colour: Beige

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G3070100-[1-30/1]
G3070130-[1-30/1]
G3070170-[1-30/1]
G3070220-[1-30/1]
G3070320-[1-30/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Roll length
(m)
Weight / m
(kg)
Description
1 17 Days 106.51 ~ 300.06VMW 10 / Z
1 3 Days 1381 ~ 300.09VMW 13 / A
1 3 Days 1711.51 ~ 300.15VMW 17 / B
1 3 Days 2214.51 ~ 300.24VMW 22 / C
1 17 Days 3221.51 ~ 300.35VMW 32 / D

Loading...

  1. 1

Basic information

Material Polyurethane Type serrated Tension cord Polyester
Antistatic No Colour Beige FDA approval Yes
Shore hardness(°) 95 Shore A

Tech Support