Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G3180100-[1-30/1] |
G3180130-[1-30/1] |
G3180130NK-[1-30/1] |
G3180170-[1-30/1] |
G3180220-[1-30/1] |
Part Number | Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Roll length (m) | Weight / m (kg) | Description | |
---|---|---|---|---|---|---|---|---|
1 | 3 Days | 10 | 6.5 | 1 ~ 30 | 0.09 | VMW-SG 10 / Z | ||
1 | 3 Days | 13 | 8 | 1 ~ 30 | 0.123 | VMW-SG 13 / A | ||
1 | 17 Days | 13 | 8 | 1 ~ 30 | 0.3 | VMW-SG 13 NK / A | ||
1 | 3 Days | 17 | 11.5 | 1 ~ 30 | 0.193 | VMW-SG 17 / B | ||
1 | 3 Days | 22 | 14.5 | 1 ~ 30 | 0.295 | VMW-SG 22 / C |
Loading...
Material | Polyurethane | Type | serrated | Tension cord | Polyester |
---|---|---|---|---|---|
Antistatic | No | Colour | Beige | FDA approval | No |
Shore hardness(°) | 95 Shore A | Additional description | with supergrip |