Pull Action Latch Clamps 375

Pull Action Latch Clamps 375

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Destaco’s 375 Series pull action latch clamps are equipped with patented thumb control lever for one handed operation. These U-Hook style latch clamps are supplied with threaded U-Hooks for easy adjustment. Destaco® Toggle Lock Plus™ versions are available. Common applications include - molding, assembly, and closures for doors, lids, or covers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
375
375-B
375-B-M-25
375-B-M-50
375-B-M-100
375-BR
375-BR-M-25
375-BR-M-50
375-BR-M-100
375-M-25
375-M-50
375-M-100
375-R
375-R-M-25
375-R-M-50
375-R-M-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Base mounting style (details) Toggle lock plus
(mm)
Optional longer hook length
(mm)

131.47 €

1 Available 4 Days FlangeNoNone

136.08 €

1 Available 10 Days Weld-onNoNone

164.07 €

1 Available 10 Days Weld-onNo25

152.38 €

1 Available 10 Days Weld-onNo50

171.18 €

1 Available 10 Days Weld-onNo100

195.67 €

1 Available 10 Days Weld-onYesNone

208.79 €

1 Available 10 Days Weld-onYes25

212.54 €

1 Available 10 Days Weld-onYes50

215.85 €

1 Available 10 Days Weld-onYes100

141.73 €

1 Available 10 Days FlangeNo25

159.44 €

1 Available 10 Days FlangeNo50

163.00 €

1 Available 10 Days FlangeNo100

152.04 €

1 Available 10 Days FlangeYesNone

181.26 €

1 Available 10 Days FlangeYes25

184.84 €

1 Available 10 Days FlangeYes50

171.28 €

1 Available 10 Days FlangeYes100

Loading...

  1. 1

Basic information

Max. holding capacity(N) 17800 Body Material Steel Drawing movement(mm) 88.9
Hook type U-Hook (Horizontal) Hook adjustble range(mm) 22.1

Tech Support