5-Port Solenoid Valve, VQ1000/2000, Serial Transmission Kit, EX120/123/124 (Part Numbers)

5-Port Solenoid Valve, VQ1000/2000, Serial Transmission Kit, EX120/123/124
EX120 / 123/124 integrated type (output compatible) serial transmission system compatible.

[10-Series Clean Series]
Suitable for clean environment
It prevents dust generation in the cleanroom

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VV5Q21-08C8SQ-Q
VV5Q21-08C8SQ-R
VV5Q21-08C8SV-Q
VV5Q21-08CMS0-R-Q
VV5Q21-08CMSQ-Q
VV5Q21-09C6S0-K-Q
VV5Q21-09C6SV-DK-Q
VV5Q21-12C6S0-KR-Q
VV5Q21-15C6S0-KR-Q
VV5Q21-16C6S0-K-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Communication Protocol Number of Inputs/Outputs Mounting Method Number of Stations Port pipe connection port diameter Specifications Applicable valve Option CE compliant Manifold wiring specifications

687.74 €

1 98 Days DeviceNet Compatible16-point outputDirect mounting8With one-touch pipe fitting for ⌀8NoneVQ2000 seriesN/ACE-compliant productNone

692.85 €

1 98 Days DeviceNet Compatible16-point outputDirect mounting8With one-touch pipe fitting for ⌀8External pilotVQ2000 seriesN/ANot compatibleNone

490.89 €

1 98 Days CC-Link Compatible16-point outputDirect mounting8With one-touch pipe fitting for ⌀8NoneVQ2000 seriesN/ACE-compliant productNone

321.32 €

1 98 Days No SI unit-Direct mounting8With mixing and port plugExternal pilotVQ2000 seriesN/ACE-compliant productNone

687.74 €

1 98 Days DeviceNet Compatible16-point outputDirect mounting8With mixing and port plugNoneVQ2000 seriesN/ACE-compliant productNone

345.90 €

1 98 Days No SI unit-Direct mounting9With one-touch pipe fitting for ⌀6NoneVQ2000 seriesN/ACE-compliant productWiring specifications special (Other than double wiring)

539.11 €

1 98 Days CC-Link Compatible16-point outputDIN rail mounting9With one-touch pipe fitting for ⌀6NoneVQ2000 seriesN/ACE-compliant productWiring specifications special (Other than double wiring)

439.98 €

1 98 Days No SI unit-Direct mounting12With one-touch pipe fitting for ⌀6External pilotVQ2000 seriesN/ACE-compliant productWiring specifications special (Other than double wiring)

529.15 €

1 98 Days No SI unit-Direct mounting15With one-touch pipe fitting for ⌀6External pilotVQ2000 seriesN/ACE-compliant productWiring specifications special (Other than double wiring)

553.68 €

1 98 Days No SI unit-Direct mounting16With one-touch pipe fitting for ⌀6NoneVQ2000 seriesN/ACE-compliant productWiring specifications special (Other than double wiring)

Loading...

Basic information

Type Manifold Base Type Plugin unit Protective structure None
Environment / application specifications Standard

Tech Support