Seal, SASF Series

Seal, SASF Series
[Specifications]
・Seals material: EPDM

[Features]
・Wall mounting SAMH-FW-W
・For wall or surface mounting
・Material: Stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SASF-FW-S-E

Part Number
SASF-FW-S-E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.05 €

1 4 Days

Loading...

  1. 1

Basic information

Seals material EPDM Manufacturer part # 8036907

This page is Seal, SASF Series, part number SASF-FW-S-E.
You can find the detail information about specifications and dimensions on part number SASF-FW-S-E.

Tech Support