Transmitter, SOEG Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SOEG-S-M18W-S-L

Part Number
SOEG-S-M18W-S-L
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

53.28 €

1 9 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(℃) -25::55 Protection Rating IP67 Housing material Brass, Chrome-plated
IP rating IP65, IP67 DC operating voltage range(V) 10-36 Corrosion resistance class (CRC) 1 - Low corrosion stress
Manufacturer part # 537695 Weight(g) 57

This page is Transmitter, SOEG Series, part number SOEG-S-M18W-S-L.
You can find the detail information about specifications and dimensions on part number SOEG-S-M18W-S-L.

Tech Support