Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VHEF-L-M52-E-G14 |
VHEF-L-M52-E-G18 |
VHEF-L-M52-M-G14 |
VHEF-LT-M32-M-G14 |
VHEF-LT-M32-M-G18 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Valve function | Lap | Cover material | Standard nominal flow rate (l/min) | Reset method | Nominal width (mm) | Actuating force (N) | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Pneumatic working port | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
139.95 € | 1 | 4 Days | 5/2, monostable | Overlap | PA-reinforced | 1200 | Pneumatic spring | 7 | 14 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | 4500004 | 217 | |||
118.94 € | 1 | 4 Days | 5/2, monostable | Overlap | PA-reinforced | 750 | Pneumatic spring | 5.2 | 8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | 4500005 | 184 | |||
111.06 € | 1 | 4 Days | 5/2, monostable | Overlap | PA-reinforced | 1200 | Mechanical spring | 7 | 12 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | 4500000 | 218 | |||
89.42 € | 1 | 4 Days | 3/2, open/closed, monostable | Zero overlap | - | 870 | Mechanical spring | 6 | 14 | G1/4 | G1/4 | G1/4 | - | - | G1/4 | 4500008 | 150 | |||
76.02 € | 1 | 3 Days | 3/2, open/closed, monostable | Zero overlap | - | 750 | Mechanical spring | 5.6 | 14 | G1/8 | G1/8 | G1/8 | - | - | G1/8 | 4500009 | 156 |
Loading...
Housing material | Wrought aluminum alloy, Anodized | Seals material | NBR | Lever material | PA-reinforced |
---|---|---|---|---|---|
Width(mm) | 20 | Max. switching frequency(Hz) | 0.5 | Min. Operating pressure(bar) | -0.95 |
Max. Operating pressure(bar) | 10 | Min. Temperature of medium(°C) | -10 | Max. Temperature of medium(°C) | 60 |
Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] |
Corrosion resistance class (CRC) | 1 - Low corrosion stress |
Configure
Basic Attributes
Valve function
Lap
Cover material
Standard nominal flow rate(l/min)
Reset method
Nominal width(mm)
Actuating force(N)
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Pneumatic working port
Filter by standard shipping days
Optional Attributes