Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VHEF-ES-M52-M-G18 |
VHEF-EST-B32-G18 |
VHEF-EST-M32-M-G18 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Valve function | Lap | Reset method | Nominal width (mm) | Pneumatic connection 4 | Pneumatic connection 5 | Actuating torque (Nm) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.34 € | 1 | 4 Days | 5/2, monostable | Overlap | Mechanical spring | 5.2 | G1/8 | G1/8 | 0.3 | 4106808 | 235 | |||
67.17 € | 1 | 5 Days | 3/2, bistable | Zero overlap | - | 5.6 | - | - | 0.4 | 4106814 | 206 | |||
67.17 € | 1 | 3 Days | 3/2, open/closed, monostable | Zero overlap | Mechanical spring | 5.6 | - | - | 0.4 | 4106806 | 206 |
Loading...
Actuation type | Manual | Housing material | Wrought aluminum alloy, Anodized | Seals material | NBR |
---|---|---|---|---|---|
Lever material | PA-reinforced | Cover material | PA-reinforced | Max. switching frequency(Hz) | 0.5 |
Max. force on actuator(N) | 200 | Max. transverse load on actuator(N) | 200 | Standard nominal flow rate(l/min) | 750 |
Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 10 | Min. Temperature of medium(°C) | -10 |
Max. Temperature of medium(°C) | 60 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 |
Pneumatic working port | G1/8 | Pneumatic connection 1 | G1/8 | Pneumatic connection 2 | G1/8 |
Pneumatic connection 3 | G1/8 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
Configure
Basic Attributes
Valve function
Lap
Reset method
Nominal width(mm)
Pneumatic connection 4
Pneumatic connection 5
Actuating torque(Nm)
Filter by standard shipping days
Optional Attributes