Electrical plug base, MHAP Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MHAP-PI-1

Part Number
MHAP-PI-1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.77 €

1 3 Days

Loading...

  1. 1

Basic information

Housing material PA Material of pin contacts Copper, Tin-plated Min. Ambient temperature(°C) -20
Max. Ambient temperature(°C) 80 Degree of protection IP40 Cable length(m) 1
Cable diameter(mm) 1 Manufacturer part # 532182 Weight(g) 6

This page is Electrical plug base, MHAP Series, part number MHAP-PI-1.
You can find the detail information about specifications and dimensions on part number MHAP-PI-1.

Tech Support