Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
JMEBDH-5/2-D-3-ZSR-C
Housing material | Die-cast aluminum | Seals material | NBR | Pneumatic connection 1 | Sub-base, size 3 as per ISO 5599-1 |
---|---|---|---|---|---|
Pneumatic connection 2 | Sub-base, size 3 as per ISO 5599-1 | Pneumatic connection 3 | Sub-base, size 3 as per ISO 5599-1 | Pneumatic connection 4 | Sub-base, size 3 as per ISO 5599-1 |
Pneumatic connection 5 | Sub-base, size 3 as per ISO 5599-1 | Pneumatic working port | G1/2, Sub-base, size 3 as per ISO 5599-1 | Pilot exhaust air port 82 | Not ducted |
Pilot exhaust air port 84 | Not ducted | Degree of protection | IP65 | Valve function | 5/2, bistable, dominant |
Width(mm) | 65 | Nominal width(mm) | 14.5 | Standard nominal flow rate(l/min) | 4500 |
Pilot air supply port | Internal | Flow direction | Non-reversible | Changeover time(ms) | 20 |
Operating voltage(V) | 24 DC | Min. Operating pressure(bar) | 2 | Max. Operating pressure(bar) | 10 |
Min. Temperature of medium(°C) | -10 | Max. Temperature of medium(°C) | 50 | Min. Ambient temperature(°C) | -10 |
Max. Ambient temperature(°C) | 50 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
Manufacturer part # | 184510 | Weight(g) | 1080 |
This page is Air solenoid valve, JMEBDH Series, part number JMEBDH-5/2-D-3-ZSR-C.
You can find the detail information about specifications and dimensions on part number JMEBDH-5/2-D-3-ZSR-C.