Pilot valve, MDH Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MDH-3/2-24DC
MDH-3/2-24VDC/42VAC
MDH-3/2-110VAC
MDH-3/2-230VAC
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating voltage
(V)
Manufacturer part #

61.22 €

1 4 Days 48 AC, 24 DC119600

61.22 €

1 4 Days 24 DC, 42 AC119603

61.22 €

1 4 Days 110 AC119601

61.22 €

1 4 Days 230 AC, 110 DC119602

Loading...

  1. 1

Basic information

Seals material FPM Pneumatic connection 1 Sub-base Pneumatic connection 2 Sub-base
Pneumatic connection 3 Not ducted Pneumatic working port Sub-base, size 30 mm as per ISO 15218 Degree of protection IP65
Valve function 3/2, closed, monostable Lap Underlap Width(mm) 30
Nominal width(mm) 1.3 Standard nominal flow rate(l/min) 50 Flow direction Non-reversible
Reset method Mechanical spring Switching time off(ms) 9 Switching time on(ms) 11
Min. Operating pressure(bar) 1 Max. Operating pressure(bar) 16 Min. Temperature of medium(°C) -15
Max. Temperature of medium(°C) 80 Min. Ambient temperature(°C) -15 Max. Ambient temperature(°C) 50
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress Weight(g) 140

Tech Support