Soft start valve, MS12 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MS12-DE-G-V24
MS12-DL-G
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Actuation type Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Max. Temperature of medium
(°C)
Max. Ambient temperature
(°C)
Degree of protection Operating medium Manufacturer part # Weight
(g)

350.51 €

1 22 Days Electrical3165050IP65Compressed air as per ISO 8573-1:2010 [-:-:-]5414983800

275.03 €

1 22 Days Pneumatic2206060-Compressed air as per ISO 8573-1:2010 [7:-:-]5414973600

Loading...

  1. 1

Basic information

Valve function 2/2 Housing material Die-cast aluminum Seals material NBR
Reset method Mechanical spring Standard nominal flow rate(l/min) 25000-42000 Min. Temperature of medium(°C) -10
Min. Ambient temperature(°C) -10 Pneumatic connection 1 Battery module Pneumatic connection 2 Battery module
Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support