Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SM-TEST-1
Min. Ambient temperature(°C) | 0 | Max. Ambient temperature(°C) | 40 | Degree of protection | IP20 |
---|---|---|---|---|---|
DC operating voltage range(V) | 12-20 | Manufacturer part number | 158481 |
This page is Sensor tester, SM Series, part number SM-TEST-1.
You can find the detail information about specifications and dimensions on part number SM-TEST-1.