Diffuse scan, SOEG Series

Diffuse scan, SOEG Series
[Specifications]
・Types of detection: Reflection, Diffuse sensor with background suppression
・Working range(mm): 0-600, 10-120
・Switching output: NPN, PNP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SOEG-RTH-M18W-NS-K-2L
SOEG-RTH-M18W-NS-S-2L
SOEG-RTH-M18W-PS-K-2L
SOEG-RTH-M18W-PS-S-2L
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Types of detection Working range
(mm)
Switching output Max. switching frequency
(Hz)
Idle current
(mA)
Setting range, lower limit
(mm)
Setting range, upper limit
(mm)
Cable length
(m)
Material of cable sheath Manufacturer part number Weight
(g)

139.49 €

1 39 Days Diffuse sensor with background suppression10-120NPN50025101202.5TPE-U(PUR)537706124

139.49 €

1 39 Days Diffuse sensor with background suppression10-120NPN5002510120--53770857

136.15 €

1 4 Days Diffuse sensor with background suppression10-120PNP50025101202.5TPE-U(PUR)537688124

136.15 €

1 4 Days Diffuse sensor with background suppression10-120PNP5002510120--53769057

Loading...

  1. 1

Basic information

Color of detection light Red Head material Brass Operating Temperature Range(°C) -25::55
IP rating IP67 DC operating voltage range(V) 10-36 Housing material Brass, Chrome-plated
Material of union nut Brass, Chrome-plated Switching element function Bright-switching Max. output current(mA) 200
Residual ripple 20 % Size M18x1 Type of mounting With lock nut
Tightening torque(Nm) 20 Switching status indication LED yellow Function reserve indication LED green
Min. Ambient temperature with flexible cable installation(°C) -5 Max. Ambient temperature with flexible cable installation(°C) 55 Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support