Position switch Metal with twist lever (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SE51120LH111AJ0

Part Number
3SE51120LH111AJ0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

87.39 €

1 11 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::85 Contact material Silver alloy Product size (width)(mm) 40
Product size (depth)(mm) 59.3 Product size (length)(mm) 127.5 Switching current (max.)(A) 6
Electrical lifespan 100000 Thread size M20 x 1.5 Durability 15000000
IP rating IP66, IP67 Connection (components) Screws Contact type 2 breakers, 1 maker, 1 change-over
Material Metal Operation type Rotary lever, Stainless steel lever

This page is Position switch Metal with twist lever, part number 3SE51120LH111AJ0.
You can find the detail information about specifications and dimensions on part number 3SE51120LH111AJ0.

Tech Support