Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23330.4002 |
23330.4003 |
23330.4004 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal size | d1 (mm) | b1 (mm) | b2 (mm) | b3 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h6 (mm) | h4 (mm) | h5 max. (mm) | h5 min. (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 min. (mm) | l4 max. (mm) | l5 (mm) | l6 (mm) | l7 (mm) | l8 (mm) | F1 (kN) | F2 (kN) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
127.61 € | 1 | 4 Days | 2 | 5.5 | 53 | 17 | 0-39.5 | 74 | 62 | 36 | 22 | 12 | 32 | 25 | 150 | 33 | 15 | 5 | 10 | 55 | 0.5 | 7.5 | 40 | 1 | 1 | 330 | |||
137.00 € | 1 | 4 Days | 3 | 6.5 | 75 | 19.5 | 48.5-61.5 | 94 | 87 | 46 | 28 | 16 | 40 | 30 | 219 | 56 | 32 | 14 | 24 | 75 | 9 | 12.5 | 50 | 2 | 2 | 714 | |||
168.78 € | 1 | 4 Days | 4 | 8.5 | 96 | 29 | 60-80 | 110 | 106 | 55.5 | 34 | 20 | 50 | 40 | 270 | 74 | 37 | 20 | 30 | 90 | 14 | 20 | 50 | 3 | 3 | 1618 |
Loading...
Type | Standard | Clamp | Steel, zinc-plated by galvanization, passivated | Rivet | stainless steel |
---|---|---|---|---|---|
Handle | plastic | Clamping screw | Steel, tempered, zinc-plated by galvanization | α min.(°) | -10 |
Temperature min.(°C) | 80 | Conflict Minerals free | yes | REACH compliant | yes |
Configure
Basic Attributes
Nominal size
d1(mm)
b1(mm)
b2(mm)
b3(mm)
h1(mm)
h2(mm)
h3(mm)
h6(mm)
h4(mm)
h5 max.(mm)
h5 min.(mm)
l1(mm)
l2(mm)
l3(mm)
l4 min.(mm)
l4 max.(mm)
l5(mm)
l6(mm)
l7(mm)
l8(mm)
F1(kN)
F2(kN)
Type
Filter by standard shipping days
Optional Attributes