Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21307 CCC3
I.D. d(mm) | 35 | O.D. D(mm) | 80 | Width B(mm) | 21 |
---|---|---|---|---|---|
Inner/Outer Race Material | Steel | Precision (JIS) | Grade 0 | Rolling Element Material | Steel |
Bore | Cylindrical | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
EAN | 7316576651649 | Seal | None open bearing | Temperature range | -30 to +200 °C |
Version | Standard version | Weight(g) | 529.0 |
This page is Spherical roller bearings CCC3 Series, part number 21307 CCC3.
You can find the detail information about specifications and dimensions on part number 21307 CCC3.