Spherical roller bearings EC2 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22210 EC2

Part Number
22210 EC2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.80 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 50 O.D. D(mm) 90 Width B(mm) 23
Inner/Outer Race Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical Cage Sheet steel cage Clearance Reduced radial clearance
EAN 7316571905228 Seal None open bearing Temperature range -30 to +200 °C
Version Standard version Weight(g) 615.0

This page is Spherical roller bearings EC2 Series, part number 22210 EC2.
You can find the detail information about specifications and dimensions on part number 22210 EC2.

Tech Support