End cover, for SNL bearing housings / Outer diameter 276mm

End cover, for SNL bearing housings / Outer diameter 276mm
[Specifications]
・Outer Diameter(mm): 276
・Width(mm): 21
・eClass code: 23-05-17-90

End covers can be used at the end of shafts instead of seals. End covers in the ETS series are designed for SNL bearing housings in sizes 34 to 96. They have good resistance to most chemicals, are robust, and can withstand high operating temperatures. End covers are easy to install and cost-effective accessories.

[Features]
・Robust design
・Good chemical resistance
・Designed for high operating temperatures
・Easy to install
・Cost-effective

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ETS52

Part Number
ETS52
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

253.63 €

1 4 Days

Loading...

  1. 1

Basic information

Outer diameter(mm) 276 Width(mm) 21 Version(g) End cover
Weight(g) 5030.0 GTIN/EAN 7316577300409

This page is End cover, for SNL bearing housings / Outer diameter 276mm, part number ETS52.
You can find the detail information about specifications and dimensions on part number ETS52.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360