Sensor module, interface

Sensor module, interface
  • Volume Discount
[Specifications]
・Voltage type: DC
・Type of switching output: PNP/NPN

Replacement/extension sensor module for installation in the DoorScan and TopScan sensor profile, multifunction interface module.

[Features]
・Sensor module for configurable DoorScan presence sensor
・Multi-function interface with full operation
・Complete system supply for the entire system for one door
・Can also be used to supply the emitter and receiver modules withpower
・Single button commissioning with automatic Teach-in function
・SIL 2, certified in accordance with DIN 18650/EN 16005
・Tool-free module mounting using snap-in mechanism
・Switchable NPN or PNP outputs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DOORSCAN-I

Part Number
DOORSCAN-I
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

173.70 €

1 Available 16 Days

Loading...

  1. 1

Basic information

Head maximum size height H(mm) 24 Head maximum size length L(mm) 126 Voltage type DC
Type of switching output PNP/NPN

This page is Sensor module, interface , part number DOORSCAN-I.
You can find the detail information about specifications and dimensions on part number DOORSCAN-I.

Tech Support