Compact 5-Port Solenoid Valve, JSY1000/3000/5000EX260

Compact 5-Port Solenoid Valve, JSY1000/3000/5000EX260
Compact 5-port solenoid valve plug-in JSY1000 / 3000/5000 series connector connection base manifold EX260 series.

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JJ5SY1-10SKAN-04BS-C6

Part Number
JJ5SY1-10SKAN-04BS-C6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

415.82 €

1 98 Days

Loading...

  1. 1

Basic information

Type Manifold Base Communication Protocol IO-Link Number of Inputs/Outputs 32 outputs
Connector M12 Mounting Method Direct mounting Number of Stations 4
Port pipe connection port diameter ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) Specifications Internal Pilot Specifications, Silencer Built-in Applicable valve JSY1000
P- and E-port entry position Both sides (2 to 24 stations) Common specifications Negative common Piping model Side ported

This page is Compact 5-Port Solenoid Valve, JSY1000/3000/5000EX260, part number JJ5SY1-10SKAN-04BS-C6.
You can find the detail information about specifications and dimensions on part number JJ5SY1-10SKAN-04BS-C6.

Tech Support