Rail mounted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HS6B-11B01-SET

Part Number
HS6B-11B01-SET
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

60.69 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Protective Structure IP67 Main Body External Shape Width W(mm) 91 Main Body External Shape Height H(mm) 30
Main Body External Shape Length H(mm) 30 Cable length(m) 1 Connection (components) Open end cable
Connection Cable 1 m Contact type 1 maker|1 breaker|1 NC /1 NO contacts Functions (switches) momentary
Material Plastic Operation type Steel lever (straight)|Steel lever (curved) Product type Safety button
Switching current (max.)(A) 3 Switching current(A) 3 Switching voltage(V AC) 250
Switching capacity(W) 750 Type (manufacturer type) HS6B-11B01 Type (misc.) 1 x On / Off 1 x OFF/ON

This page is Rail mounted, part number HS6B-11B01-SET.
You can find the detail information about specifications and dimensions on part number HS6B-11B01-SET.

Tech Support