Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SNGB-160
Size | 160 | Mounting material | Die-cast aluminum | Material of bearing | Polymer |
---|---|---|---|---|---|
Material of screws | Steel, Galvanized | Min. Ambient temperature(°C) | -40 | Max. Ambient temperature(°C) | 90 |
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress | Weight(g) | 3445 | Manufacturer part # | 34547 |
This page is Clevis flange, SNGB Series, part number SNGB-160.
You can find the detail information about specifications and dimensions on part number SNGB-160.