Pushbutton valve, K/O Series

Pushbutton valve, K/O Series
[Specifications]
・Valve function: 3/2, open/closed, monostable
・Housing material: Polymer
・Nominal width(mm): 2.5

With PK-3, tubing connector
Pushbutton valve, K/O Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K/O-3-PK-3

Part Number
K/O-3-PK-3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.03 €

1 18 Days

Loading...

  1. 1

Basic information

Valve function 3/2, open/closed, monostable Housing material Polymer Seals material NBR
Standard nominal flow rate(l/min) 80 Nominal width(mm) 2.5 Min. Operating pressure(bar) 0
Max. Operating pressure(bar) 8 Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60
Pneumatic connection 1 PK-3 Pneumatic connection 2 PK-3 Pneumatic connection 3 PK-3
Pneumatic working port PK-3 Operating medium Compressed air as per ISO 8573-1:2010 [-:-:-] Manufacturer part # 13793
Weight(g) 20

This page is Pushbutton valve, K/O Series, part number K/O-3-PK-3.
You can find the detail information about specifications and dimensions on part number K/O-3-PK-3.

Tech Support