Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TH/O-3-PK-3
Valve function | 3/2, open/closed, monostable | Housing material | Polymer | Seals material | NBR |
---|---|---|---|---|---|
Standard nominal flow rate(l/min) | 80 | Nominal width(mm) | 2.5 | Min. Operating pressure(bar) | 0 |
Max. Operating pressure(bar) | 8 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 |
Pneumatic connection 1 | PK-3 | Pneumatic connection 2 | PK-3 | Pneumatic connection 3 | PK-3 |
Pneumatic working port | PK-3 | Operating medium | Compressed air as per ISO 8573-1:2010 [-:-:-] | Manufacturer part # | 13794 |
Weight(g) | 18 |
This page is Finger lever valve, TH/O Series, part number TH/O-3-PK-3.
You can find the detail information about specifications and dimensions on part number TH/O-3-PK-3.